Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LS682-DA-EN/F1 - Optical data coupler LS682-DA-EN/F1
Bill of material
Optical data coupler LS682-DA-EN/F1
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Optical data coupler LS682-DA-EN/F1
DESCRIPTION_LONG
Optical data coupler for fast Ethernet, 150 m detection range, infrared light, 100 MBit/s data rate, M12 plug
EAN
4050143044412
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
LS682-DA-EN/F1
DELIVERY_TIME
25
PATTR286849630380
Design
rectangular
PATTR17848439318086
Series
LS680
PATTR9472385337993
Functional principle
Thru-beam sensor
PATTR21924271526736
Detection range
150000
PATTR940282744076
Light type
Laser diode infrared
PATTR9848897215522
Type of voltage
DC
PATTR628687582399
Interface
Ethernet
PATTR1380777321137
Operating voltage (min)
18
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP65
PATTR10844566992341
Ambient temperature (min)
-10
PATTR9688447065190
Ambient temperature (max)
50
PATTR3928310033674
Housing material
ABS
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
9013 8090 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices