User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LS682-DA-EN/F2 - Optical data coupler LS682-DA-EN/F2
Bill of material
Optical data coupler LS682-DA-EN/F2
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Optical data coupler LS682-DA-EN/F2
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
LS682-DA-EN/F2
ID1452
Effective detection range
0 ... 150 m
ID1447
Light source
laser diode
ID85
Light type
modulated visible red light
ID1434
Operating voltage
18 ... 30 V DC
ID1474
Pre-fault indication output
1 PNP, inactive when falling short of the stability control , short-circuit protected, max. 200 mA
ID1436
Data rate
100 MBit/s (Fast Ethernet)
ID1140
Interface type
100 BASE-TX
ID99
Connection
4-pin, M12x1 connector, standard (supply) , 8-pin, M12x1 connector, service , 4-pin, M12x1 socket, D-coded (LAN)
ID97
Housing
ABS / PC
ID95
Degree of protection
IP65
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
9013 8090 900
COO
Country of Origin
DE
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices