Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LS682-DA-EN/F2/35/146 - Optical Data Couplers
Bill of material
LS682-DA-EN/F2/35/146
PRODUCT_PICTURE
Product Picture
MANUID
LS682-DA-EN/F2/35/146
DESCSHORT
Short Description
Optical data coupler LS682-DA-EN/F2/35/146
EAN
4050143044467
MANUTYPEDESC
Manufacturer Type Description
LS682-DA-EN/F2/35/146
AAB884005
max. switching distance
350000 mm
BAA038006
min. ambient temperature
-30 °C
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
170 mm
BAD950006
Material of the optical surface
Plastic
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
50.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
171 mm
BAD849004
Height of sensor
90 mm
BAD722009
suitable for safety functions
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.820
LENGTH
0.219
WIDTH
0.180
DEPTH
0.112
CTC
Customs tariff number
9013 8000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices