Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
M-LB-5112 - Protection Module M-LB-5112
Bill of material
Protection Module M-LB-5112
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Protection Module M-LB-5112
DESCRIPTION_LONG
Protection module for 2 signal lines
EAN
4050143065585
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
M-LB-5112
DELIVERY_TIME
40
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8536 3010 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices