User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
M11/MV11-Ex/40b/112 - Thru-beam sensor M11/MV11-Ex/40b/112
Bill of material
Thru-beam sensor M11/MV11-Ex/40b/112
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Thru-beam sensor M11/MV11-Ex/40b/112
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
M11/MV11-Ex/40b/112
ID17858
Construction type
Miniature housing
ID1452
Effective detection range
0 ... 10 m
ID1447
Light source
LED
ID85
Light type
modulated visible red light , 660 nm
ID1434
Operating voltage
6 ... 15.5 V DC (R i approx. 0 Ohm)
ID1433
Signal output
1 NAMUR output NC/NO programmable
ID99
Connection
V1 connector (M12 x 1), 4-pin, rotatable through 90°
ID97
Housing
PBT
ID95
Degree of protection
IP67
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
DE
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices