User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
M41-F2/MV41-F2/25/76a/92/136 - Thru-beam sensor M41-F2/MV41-F2/25/76a/92/136
Bill of material
Thru-beam sensor M41-F2/MV41-F2/25/76a/92/136
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Thru-beam sensor M41-F2/MV41-F2/25/76a/92/136
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
M41-F2/MV41-F2/25/76a/92/136
ID17858
Construction type
Miniature housing
ID1452
Effective detection range
0 ... 16 m
ID1447
Light source
normal mode: LED High power mode: LED+IRED
ID85
Light type
normal mode: modulated visible red light High power mode: Red and infrared, modulated light
ID1434
Operating voltage
10 ... 30 V DC , class 2
ID1433
Signal output
2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected
ID99
Connection
4-pin, M12 x 1 connector
ID97
Housing
aluminum , Delta-Seal coated
ID95
Degree of protection
IP67
CTC
Customs tariff number
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices