Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MB-F32-A2-V1 - Magnetic Field Sensors
Bill of material
MB-F32-A2-V1
PRODUCT_PICTURE
Product Picture
MANUID
MB-F32-A2-V1
DESCSHORT
Short Description
Magnetic field sensor MB-F32-A2-V1
EAN
4050143003433
MANUTYPEDESC
Manufacturer Type Description
MB-F32-A2-V1
BAD947008
Material of the housings
Plastic
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
18 mm
BAD899008
Design of control element
antivalent
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
85.00 °C
BAD856005
Length of sensor
50 mm
BAD849004
Height of sensor
21 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.030
LENGTH
0.030
WIDTH
0.078
DEPTH
0.015
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices