Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MB60-12GM50-E2 - Magnetic Field Sensors
Bill of material
MB60-12GM50-E2
PRODUCT_PICTURE
Product Picture
MANUID
MB60-12GM50-E2
DESCSHORT
Short Description
Magnetic field sensor MB60-12GM50-E2
EAN
4050143029174
MANUTYPEDESC
Manufacturer Type Description
MB60-12GM50-E2
BAD947008
Material of the housings
Stainless steel
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
BAD899008
Design of control element
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
75.00 °C
BAD856005
Length of sensor
50 mm
BAD900004
Switch frequency
5000.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.090
LENGTH
0.123
WIDTH
0.062
DEPTH
0.031
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices