Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MB60-8GM50-E2-V3 - Magnetic Field Sensors
Bill of material
MB60-8GM50-E2-V3
PRODUCT_PICTURE
Product Picture
MANUID
MB60-8GM50-E2-V3
DESCSHORT
Short Description
Magnetic field sensor MB60-8GM50-E2-V3
EAN
4050143029150
MANUTYPEDESC
Manufacturer Type Description
MB60-8GM50-E2-V3
BAD947008
Material of the housings
Stainless steel
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
8 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
75.00 °C
BAD856005
Length of sensor
60 mm
BAD900004
Switch frequency
5000.000 Hz
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.020
LENGTH
0.060
WIDTH
0.005
DEPTH
0.060
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices