Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML100-8-H-100/115/120/162 - Diffuse mode sensor
Bill of material
ML100-8-H-100/115/120/162
PRODUCT_PICTURE
Product Picture
MANUID
ML100-8-H-100/115/120/162
DESCSHORT
Short Description
Background suppression sensor ML100-8-H-100/115/120/162
EAN
4050143039524
MANUTYPEDESC
Manufacturer Type Description
ML100-8-H-100/115/120/162
AAC906005
Max. range of light scanner
100 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-30 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
11 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP/PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
20 mm
BAD849004
Height of sensor
31 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.040
LENGTH
0.115
WIDTH
0.057
DEPTH
0.029
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices