Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML100-8-W-200-RT/103/115 - Diffuse mode sensor ML100-8-W-200-RT/103/115
Bill of material
Diffuse mode sensor ML100-8-W-200-RT/103/115
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Diffuse mode sensor ML100-8-W-200-RT/103/115
DESCRIPTION_LONG
Diffuse mode sensor with rectangular light spot for clear object detection, 200 mm detection range, red light, light/dark on, sensitivity adjuster, DC version, PNP output, fixed cable
EAN
4050143284863
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
ML100-8-W-200-RT/103/115
DELIVERY_TIME
15
PATTR286849630380
Design
rectangular
PATTR683699647581
Switching frequency
1000
PATTR17848439318086
Series
ML100
PATTR9472385337993
Functional principle
Diffuse mode sensor, energetic
PATTR21924271526736
Detection range
200
PATTR940282744076
Light type
LED red
PATTR62441073340707
Operating elements
Potentiometer
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Fixed cable
PATTR10212577245336
Output type
PNP
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-30
PATTR9688447065190
Ambient temperature (max)
60
PATTR3928310033674
Housing material
Polycarbonate
PATTR10552104486401
Housing length
20
PATTR9600207243654
Housing width
11
PATTR8980972615416
Housing height
31
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices