Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML300-55-2m-RT/59/98/103 - Retroreflective sensors
Bill of material
ML300-55-2m-RT/59/98/103
PRODUCT_PICTURE
Product Picture
MANUID
ML300-55-2m-RT/59/98/103
DESCSHORT
Short Description
Retroreflective sensor ML300-55-2m-RT/59/98/103
EAN
4050143035915
MANUTYPEDESC
Manufacturer Type Description
ML300-55-2m-RT/59/98/103
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
3500 mm
AAC004005
Min. reflector distance
20 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
30 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
15 mm
BAD849004
Height of sensor
30 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.020
LENGTH
0.098
WIDTH
0.004
DEPTH
0.017
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices