Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML4.2-8-H-20-RT/110/115/130 - Diffuse mode sensor
Bill of material
ML4.2-8-H-20-RT/110/115/130
PRODUCT_PICTURE
Product Picture
MANUID
ML4.2-8-H-20-RT/110/115/130
DESCSHORT
Short Description
Background suppression sensor ML4.2-8-H-20-RT/110/115/130
EAN
4050143285778
MANUTYPEDESC
Manufacturer Type Description
ML4.2-8-H-20-RT/110/115/130
AAC906005
Max. range of light scanner
20 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
13.9 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
18 mm
BAD849004
Height of sensor
31.4 mm
BAD900004
Switch frequency
2000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.060
LENGTH
0.139
WIDTH
0.069
DEPTH
0.035
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices