Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV12-8-H-250-RT-2572 - Diffuse mode sensor
Bill of material
MLV12-8-H-250-RT-2572
PRODUCT_PICTURE
Product Picture
MANUID
MLV12-8-H-250-RT-2572
DESCSHORT
Short Description
Background suppression sensor MLV12-8-H-250-RT-2572
EAN
4050143011858
MANUTYPEDESC
Manufacturer Type Description
MLV12-8-H-250-RT-2572
AAC906005
Max. range of light scanner
250 mm
BAC640005
Max. output current
250 mA
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
41.5 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
50.00 °C
BAC461010
Housing material
Zink print cast
BAD856005
Length of sensor
15 mm
BAD849004
Height of sensor
49 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.090
LENGTH
0.072
WIDTH
0.116
DEPTH
0.027
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices