OK
??
Welcome
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
English
Retroreflective sensor MLV41-6/25/115/136
Pepperl+Fuchs
Photoelectric Sensors
Retroreflective sensors
CAD model selection
Generate CAD
Generate PDF datasheet
Request for quotation
(pepperl_fuchs/8/11/mlv41-62f252f1152f136.prj)({NB=Retroreflective sensor MLV41-6/25/115/136},{MTDESC=MLV41-6/25/115/136},{NCPO=1},{PRODUCT_PICTURE=d405790a.png},{DSHORT=Retroreflective sensor MLV41-6/25/115/136},{MNAME=Pepperl+Fuchs GmbH},{ID17858=Miniature housing},{ID1452=0 ... 9.5 m},{ID1447=LED},{ID85=modulated visible red light , 625 nm},{ID1434=10 ... 30 V DC},{ID1433=2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected},{ID99=2 m fixed cable},{ID97=aluminum , Delta-Seal coated},{ID95=IP67},{OUNIT=One},{CUNIT=One},{CTC=8536 5019 990},{COO=SG},{DATASHEET_HTML=Datasheet html},{DATASHEET_PDF=Datasheet PDF})
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV41-6/25/115/136 - Retroreflective sensor MLV41-6/25/115/136
Bill of material
Retroreflective sensor MLV41-6/25/115/136
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Retroreflective sensor MLV41-6/25/115/136
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
MLV41-6/25/115/136
ID17858
Construction type
Miniature housing
ID1452
Effective detection range
0 ... 9.5 m
ID1447
Light source
LED
ID85
Light type
modulated visible red light , 625 nm
ID1434
Operating voltage
10 ... 30 V DC
ID1433
Signal output
2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected
ID99
Connection
2 m fixed cable
ID97
Housing
aluminum , Delta-Seal coated
ID95
Degree of protection
IP67
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
SG
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices