Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV41-6/25/82a/95/103 - Retroreflective sensors
Bill of material
MLV41-6/25/82a/95/103
PRODUCT_PICTURE
Product Picture
MANUID
MLV41-6/25/82a/95/103
DESCSHORT
Short Description
Retroreflective sensor MLV41-6/25/82a/95/103
EAN
4050143039630
MANUTYPEDESC
Manufacturer Type Description
MLV41-6/25/82a/95/103
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
12000 mm
AAC004005
Min. reflector distance
50 mm
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
625 nm
BAD823004
Width of sensor
31 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
aluminum
BAD856005
Length of sensor
13.6 mm
BAD849004
Height of sensor
56.5 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.060
LENGTH
0.115
WIDTH
0.070
DEPTH
0.027
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices