Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV41-8-H-120-RT-IO/65b/92/136 - Background suppression sensor MLV41-8-H-120-RT-IO/65b/92/136
Bill of material
Background suppression sensor MLV41-8-H-120-RT-IO/65b/92/136
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Background suppression sensor MLV41-8-H-120-RT-IO/65b/92/136
DESCRIPTION_LONG
Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 120 mm adjustable detection range, red light, 2 push-pull outputs, M12 plug
EAN
4050143030637
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
MLV41-8-H-120-RT-IO/65b/92/136
DELIVERY_TIME
3
PATTR286849630380
Design
rectangular
PATTR192245654829
Number of pins
4
PATTR683699647581
Switching frequency
200
PATTR17848439318086
Series
MLV41
PATTR9472385337993
Functional principle
Triangulation sensor with background suppression
PATTR21924271526736
Detection range
120
PATTR940282744076
Light type
LED red
PATTR62441073340707
Operating elements
Potentiometer
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Connector plug M12
PATTR10212577245336
Output type
2 x push-pull
PATTR628687582399
Interface
IO-Link
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-20
PATTR9688447065190
Ambient temperature (max)
60
PATTR3928310033674
Housing material
Aluminum
PATTR10552104486401
Housing length
13.600
PATTR9600207243654
Housing width
31
PATTR8980972615416
Housing height
56.500
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices