Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV41-LL-RT/95/136 - Fiber Optic Sensors
Bill of material
MLV41-LL-RT/95/136
PRODUCT_PICTURE
Product Picture
MANUID
MLV41-LL-RT/95/136
DESCSHORT
Short Description
Fiber optic sensor MLV41-LL-RT/95/136
EAN
4050143040605
MANUTYPEDESC
Manufacturer Type Description
MLV41-LL-RT/95/136
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
aluminum
BAD900004
Switch frequency
1000.000 Hz
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.050
LENGTH
0.114
WIDTH
0.072
DEPTH
0.027
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices