User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB0,6-3M22-E0 - Inductive sensor NBB0,6-3M22-E0
Bill of material
Inductive sensor NBB0,6-3M22-E0
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive sensor NBB0,6-3M22-E0
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
NBB0,6-3M22-E0
ID108
Series
Cylindrical type
ID677
Housing diameter
3 mm
ID211
Installation
flush
ID744
Rated operating distance
0.6 mm
ID403
Output type
3-wire
ID54216
Switching function
Normally open (NO)
ID54218
Output type
NPN
ID12824
Type of voltage
DC
ID220
Operating voltage
10 ... 30 V
ID34064
Connection type
cable PUR 2 m
ID559
Housing material
Stainless steel 1.4305 / AISI 303
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
SG
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices