Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB0,8-4M25-E0 - Inductive sensor NBB0,8-4M25-E0
Bill of material
Inductive sensor NBB0,8-4M25-E0
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive sensor NBB0,8-4M25-E0
DESCRIPTION_LONG
Rated operating distance: 0.8 mm, Installation: flush, Switching function: Normally open (NO), Output type: NPN, Operating voltage: 10 ... 30 V, Operating current: 0 ... 100 mA
EAN
4050143015108
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
NBB0,8-4M25-E0
DELIVERY_TIME
3
PATTR286849630380
Design
Cylindrical
PATTR11068342895272
Type of installation
flush
PATTR192858275029
Cable length
2000
PATTR5476550507274
Output type
3-wire
PATTR9624752471345
Cable material
PVC
PATTR683699647581
Switching frequency
3000
PATTR21924271526736
Detection range
0.800
PATTR9852171589494
Sensing range
0.800
PATTR9848897215522
Type of voltage
DC
PATTR8860371013231
Housing diameter
4
PATTR5208183255153
Switching function
Normally-open (NO)
PATTR404848978316
Connection type
Fixed cable
PATTR10212577245336
Output type
NPN
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
70
PATTR3928310033674
Housing material
Stainless steel 1.4305
PATTR10552104486401
Housing length
25
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices