Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB1-8GS50-Z0-T - Inductive Sensors
Bill of material
NBB1-8GS50-Z0-T
PRODUCT_PICTURE
Product Picture
MANUID
NBB1-8GS50-Z0-T
DESCSHORT
Short Description
Inductive sensor NBB1-8GS50-Z0-T
EAN
4050143285037
MANUTYPEDESC
Manufacturer Type Description
NBB1-8GS50-Z0-T
AAS155001
Maximum operating ambient temperature
100.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
1 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
8 mm
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
stainless steel - 1.4305
BAD856005
Length of sensor
50 mm
BAD900004
Switch frequency
1500.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.070
LENGTH
0.151
WIDTH
0.098
DEPTH
0.032
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices