User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB15-30GM35-A2 - Inductive sensor NBB15-30GM35-A2
Bill of material
Inductive sensor NBB15-30GM35-A2
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive sensor NBB15-30GM35-A2
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
NBB15-30GM35-A2
ID108
Series
Cylindrical type
ID677
Housing diameter
30 mm
ID211
Installation
flush
ID744
Rated operating distance
15 mm
ID403
Output type
4-wire
ID54216
Switching function
complementary
ID54218
Output type
PNP
ID12824
Type of voltage
DC
ID220
Operating voltage
10 ... 30 V
ID34064
Connection type
cable PVC , 2 m
ID559
Housing material
brass, nickel-plated
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
CZ
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices