Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-12GM60-A2-V1 - Inductive sensor NBB2-12GM60-A2-V1
Bill of material
Inductive sensor NBB2-12GM60-A2-V1
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive sensor NBB2-12GM60-A2-V1
DESCRIPTION_LONG
Rated operating distance: 2 mm, Installation: flush, Switching function: complementary, Output type: PNP, Operating voltage: 10 ... 30 V, Operating current: 0 ... 200 mA
EAN
4050143004973
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
NBB2-12GM60-A2-V1
DELIVERY_TIME
3
PATTR286849630380
Design
Cylindrical
PATTR11068342895272
Type of installation
flush
PATTR192245654829
Number of pins
4
PATTR5476550507274
Output type
4-wire
PATTR683699647581
Switching frequency
1000
PATTR21924271526736
Detection range
2
PATTR9852171589494
Sensing range
2
PATTR9848897215522
Type of voltage
DC
PATTR8860371013231
Housing diameter
12
PATTR5208183255153
Switching function
complementary
PATTR404848978316
Connection type
Connector plug M12
PATTR10212577245336
Output type
PNP
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
70
PATTR3928310033674
Housing material
Brass, nickel-plated
PATTR10552104486401
Housing length
70
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices