Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-F41-E2-V3 - Inductive Sensors
Bill of material
NBB2-F41-E2-V3
PRODUCT_PICTURE
Product Picture
MANUID
NBB2-F41-E2-V3
DESCSHORT
Short Description
Inductive sensor NBB2-F41-E2-V3
EAN
4050143017744
MANUTYPEDESC
Manufacturer Type Description
NBB2-F41-E2-V3
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
2 mm
AAB504007
Housing coating
nickel-plated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
8 mm
BAD899008
Design of control element
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAC461010
Housing material
Brass
BAD856005
Length of sensor
46 mm
BAD849004
Height of sensor
8 mm
BAD900004
Switch frequency
3000.000 Hz
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.010
LENGTH
0.034
WIDTH
0.083
DEPTH
0.002
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices