Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB4-12GM35-A2-V1 - Inductive Sensors
Bill of material
NBB4-12GM35-A2-V1
PRODUCT_PICTURE
Product Picture
MANUID
NBB4-12GM35-A2-V1
DESCSHORT
Short Description
Inductive sensor NBB4-12GM35-A2-V1
MANUTYPEDESC
Manufacturer Type Description
NBB4-12GM35-A2-V1
VAR0173_1_02_AAS155_001
Maximum operating ambient temperature
85.00 °C
VAR0173_1_02_AAS160_001
Minimum operating ambient temperature
-40.00 °C
VAR0173_1_02_BAD866_007
mechanical installation conditions
flush
VAR0173_1_02_BAD947_008
Material of the housings
Brass
VAR0173_1_02_BAD815_006
Switching distance
4 mm
VAR0173_1_02_BAD946_007
Material of the active surface
Plastic
VAR0173_1_02_BAD915_006
Voltage type
DC
VAR0173_1_02_BAD899_008
Design of control element
antivalent
VAR0173_1_02_BAD826_005
Diameter of sensor
12 mm
VAR0173_1_02_BAD898_005
Design of control output
PNP
VAR0173_1_02_BAD840_006
Housing construction form
cylinder, thread
VAR0173_1_02_BAC461_010
Housing material
Brass
VAR0173_1_02_BAD856_005
Length of sensor
49.5 mm
VAR0173_1_02_BAD900_004
Switch frequency
2550.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.020
LENGTH
0.075
WIDTH
0.037
DEPTH
0.019
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices