Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB4-12GM50-A2-M1 - Inductive Sensors
Bill of material
NBB4-12GM50-A2-M1
PRODUCT_PICTURE
Product Picture
MANUID
NBB4-12GM50-A2-M1
DESCSHORT
Short Description
Inductive sensor NBB4-12GM50-A2-M1
EAN
4050143049837
MANUTYPEDESC
Manufacturer Type Description
NBB4-12GM50-A2-M1
AAS155001
Maximum operating ambient temperature
85.00 °C
AAS160001
Minimum operating ambient temperature
-40.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
4 mm
AAB504007
Housing coating
nickel-plated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
antivalent
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Brass
BAD856005
Length of sensor
50 mm
BAD900004
Switch frequency
2200.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.080
LENGTH
0.180
WIDTH
0.020
DEPTH
0.013
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices