Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB4-12GM65-US-V12 - Inductive Sensors
Bill of material
NBB4-12GM65-US-V12
PRODUCT_PICTURE
Product Picture
MANUID
NBB4-12GM65-US-V12
DESCSHORT
Short Description
Inductive sensor NBB4-12GM65-US-V12
EAN
4050143021840
MANUTYPEDESC
Manufacturer Type Description
NBB4-12GM65-US-V12
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
4 mm
AAB504007
Housing coating
nickel-plated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
AC/DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Brass
BAD856005
Length of sensor
82 mm
BAD900004
Switch frequency
30.000 Hz
BAD831010
Design of electrical connection
Connector 1/2 Inch
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.040
LENGTH
0.120
WIDTH
0.035
DEPTH
0.012
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices