Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN12-18GM35-E2 - Inductive sensor NBN12-18GM35-E2
Bill of material
Inductive sensor NBN12-18GM35-E2
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive sensor NBN12-18GM35-E2
DESCRIPTION_LONG
Rated operating distance: 12 mm, Installation: non-flush, Switching function: Normally open (NO), Output type: PNP, Operating voltage: 10 ... 30 V, Operating current: 0 ... 100 mA
EAN
4050143016051
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
NBN12-18GM35-E2
DELIVERY_TIME
40
PATTR286849630380
Design
Cylindrical
PATTR11068342895272
Type of installation
not flush
PATTR192858275029
Cable length
2000
PATTR5476550507274
Output type
3-wire
PATTR9624752471345
Cable material
PVC
PATTR683699647581
Switching frequency
300
PATTR21924271526736
Detection range
12
PATTR9852171589494
Sensing range
12
PATTR9848897215522
Type of voltage
DC
PATTR8860371013231
Housing diameter
18
PATTR5208183255153
Switching function
Normally-open (NO)
PATTR404848978316
Connection type
Fixed cable
PATTR10212577245336
Output type
PNP
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
70
PATTR3928310033674
Housing material
Brass, nickel-plated
PATTR10552104486401
Housing length
50
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
ID
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices