Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN3-F31K-E8 - Inductive sensor NBN3-F31K-E8
Bill of material
Inductive sensor NBN3-F31K-E8
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive sensor NBN3-F31K-E8
DESCRIPTION_LONG
Rated operating distance: 3 mm, Installation: flush mountable, Switching function: 2 x normally open (NO), Output type: PNP, Operating voltage: 10 ... 30 V DC, Operating current: 0 ... 100 mA
EAN
4050143007622
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
NBN3-F31K-E8
DELIVERY_TIME
3
PATTR14088137291951
Special features
Double sensor
PATTR11068342895272
Type of installation
flush mountable
PATTR5476550507274
Output type
4-wire
PATTR683699647581
Switching frequency
500
PATTR21924271526736
Detection range
3
PATTR9852171589494
Sensing range
3
PATTR9848897215522
Type of voltage
DC
PATTR5208183255153
Switching function
Normally-open (NO)
PATTR404848978316
Connection type
Terminal compartment
PATTR10212577245336
Output type
PNP
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
70
PATTR3928310033674
Housing material
PBT
PATTR10552104486401
Housing length
77.500
PATTR9600207243654
Housing width
65
PATTR8980972615416
Housing height
35.500
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
CZ
CTC
Customs tariff number
8536 5019 900 [DE]
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices