Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN3-F31K2M-Z8L-B23-S - Inductive Sensors
Bill of material
NBN3-F31K2M-Z8L-B23-S
PRODUCT_PICTURE
Product Picture
MANUID
NBN3-F31K2M-Z8L-B23-S
DESCSHORT
Short Description
Inductive sensor NBN3-F31K2M-Z8L-B23-S
EAN
4050143034864
MANUTYPEDESC
Manufacturer Type Description
NBN3-F31K2M-Z8L-B23-S
AAS155001
Maximum operating ambient temperature
75.00 °C
AAS160001
Minimum operating ambient temperature
-40.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
2.5 mm
BAD915006
Voltage type
DC
BAD823004
Width of sensor
100 mm
BAD899008
Design of control element
BAD898005
Design of control output
Two-wire
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
106 mm
BAD849004
Height of sensor
53 mm
BAD900004
Switch frequency
100.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.510
LENGTH
0.132
WIDTH
0.156
DEPTH
0.078
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices