Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN40-L2-B3B-V1 - Inductive Sensors
Bill of material
NBN40-L2-B3B-V1
PRODUCT_PICTURE
Product Picture
MANUID
NBN40-L2-B3B-V1
DESCSHORT
Short Description
Inductive sensor NBN40-L2-B3B-V1
EAN
4050143032211
MANUTYPEDESC
Manufacturer Type Description
NBN40-L2-B3B-V1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
40 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
40 mm
BAD899008
Design of control element
programmable/configurable
BAD898005
Design of control output
AS interface
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polyamide
BAD856005
Length of sensor
67 mm
BAD849004
Height of sensor
40 mm
BAD900004
Switch frequency
50.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.150
LENGTH
0.052
WIDTH
0.085
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices