Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN40-U1L-UU - Inductive Sensors
Bill of material
NBN40-U1L-UU
PRODUCT_PICTURE
Product Picture
MANUID
NBN40-U1L-UU
DESCSHORT
Short Description
Inductive sensor NBN40-U1L-UU
EAN
4050143039937
MANUTYPEDESC
Manufacturer Type Description
NBN40-U1L-UU
AAS155001
Maximum operating ambient temperature
85.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
40 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
AC/DC
BAD823004
Width of sensor
55 mm
BAD899008
Design of control element
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
Block
BAD856005
Length of sensor
128 mm
BAD849004
Height of sensor
55 mm
BAD900004
Switch frequency
25.000 Hz
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.380
LENGTH
0.177
WIDTH
0.089
DEPTH
0.044
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices