Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN8-F1-A0-V31 - Inductive Sensors
Bill of material
NBN8-F1-A0-V31
PRODUCT_PICTURE
Product Picture
MANUID
NBN8-F1-A0-V31
DESCSHORT
Short Description
Inductive sensor NBN8-F1-A0-V31
EAN
4050143152360
MANUTYPEDESC
Manufacturer Type Description
NBN8-F1-A0-V31
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
8 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
12 mm
BAD899008
Design of control element
antivalent
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polyamide
BAD856005
Length of sensor
26 mm
BAD849004
Height of sensor
40 mm
BAD900004
Switch frequency
1400.000 Hz
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.020
LENGTH
0.104
WIDTH
0.004
DEPTH
0.012
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices