Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB1,5-6,5M25-N0-V1 - Inductive Sensors
Bill of material
NCB1,5-6,5M25-N0-V1
PRODUCT_PICTURE
Product Picture
MANUID
NCB1,5-6,5M25-N0-V1
DESCSHORT
Short Description
Inductive sensor NCB1,5-6,5M25-N0-V1
EAN
4050143456062
MANUTYPEDESC
Manufacturer Type Description
NCB1,5-6,5M25-N0-V1
AAS155001
Maximum operating ambient temperature
100.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
1.5 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD899008
Design of control element
BAD826005
Diameter of sensor
6.5 mm
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
cylinder smooth
BAC461010
Housing material
stainless steel - 1.4305
BAD856005
Length of sensor
25 mm
BAD900004
Switch frequency
2000.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.010
LENGTH
0.035
WIDTH
0.005
DEPTH
0.005
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices