Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB40-FP-N0-P1-V1 - Inductive Sensors
Bill of material
NCB40-FP-N0-P1-V1
PRODUCT_PICTURE
Product Picture
MANUID
NCB40-FP-N0-P1-V1
DESCSHORT
Short Description
Inductive sensor NCB40-FP-N0-P1-V1
EAN
4050143455270
MANUTYPEDESC
Manufacturer Type Description
NCB40-FP-N0-P1-V1
AAS155001
Maximum operating ambient temperature
100.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
40 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD823004
Width of sensor
83 mm
BAD899008
Design of control element
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
83 mm
BAD849004
Height of sensor
40 mm
BAD900004
Switch frequency
80.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.520
LENGTH
0.120
WIDTH
0.120
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices