Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB50-FP-A2-P1-V1 - Inductive Sensors
Bill of material
NCB50-FP-A2-P1-V1
PRODUCT_PICTURE
Product Picture
MANUID
NCB50-FP-A2-P1-V1
DESCSHORT
Short Description
Inductive sensor NCB50-FP-A2-P1-V1
EAN
4050143017935
MANUTYPEDESC
Manufacturer Type Description
NCB50-FP-A2-P1-V1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
50 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
84 mm
BAD899008
Design of control element
antivalent
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
84 mm
BAD849004
Height of sensor
40 mm
BAD900004
Switch frequency
80.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.490
LENGTH
0.098
WIDTH
0.123
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices