Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN20-F35-A2-250-20M-V1 - Inductive Sensors
Bill of material
NCN20-F35-A2-250-20M-V1
PRODUCT_PICTURE
Product Picture
MANUID
NCN20-F35-A2-250-20M-V1
DESCSHORT
Short Description
Inductive sensor NCN20-F35-A2-250-20M-V1
EAN
4050143017942
MANUTYPEDESC
Manufacturer Type Description
NCN20-F35-A2-250-20M-V1
AAS155001
Maximum operating ambient temperature
250.00 °C
AAS160001
Minimum operating ambient temperature
0.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
20 mm
BAD946007
Material of the active surface
PTFE
BAD915006
Voltage type
DC
BAD823004
Width of sensor
44 mm
BAD899008
Design of control element
antivalent
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAD856005
Length of sensor
56 mm
BAD849004
Height of sensor
40 mm
BAD900004
Switch frequency
20.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
1.200
LENGTH
0.250
WIDTH
0.230
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices