Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN3-F31K-N4 - Inductive Sensors
Bill of material
NCN3-F31K-N4
PRODUCT_PICTURE
Product Picture
MANUID
NCN3-F31K-N4
DESCSHORT
Short Description
Inductive sensor NCN3-F31K-N4
EAN
4050143454488
MANUTYPEDESC
Manufacturer Type Description
NCN3-F31K-N4
BAD947008
Material of the housings
Plastic
BAA038006
min. ambient temperature
-25 °C
BAD815006
Switching distance
3 mm
BAD915006
Voltage type
DC
BAD823004
Width of sensor
65 mm
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
100.00 °C
BAD856005
Length of sensor
77.5 mm
BAD849004
Height of sensor
35.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.180
LENGTH
0.090
WIDTH
0.065
DEPTH
0.040
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices