User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN3-F31K-N4-K-S - Inductive sensor NCN3-F31K-N4-K-S
Bill of material
Inductive sensor NCN3-F31K-N4-K-S
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive sensor NCN3-F31K-N4-K-S
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
NCN3-F31K-N4-K-S
ID108
Series
Rectangular type
ID211
Installation
flush mountable
ID744
Rated operating distance
3 mm
ID403
Output type
2-wire
ID54216
Switching function
2 x normally closed (NC)
ID54218
Output type
NAMUR
ID12824
Type of voltage
DC
ID559
Housing material
PBT
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
CZ
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices