Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN4-12GM60-B3B-C2-V1 - Inductive Sensors
Bill of material
NCN4-12GM60-B3B-C2-V1
PRODUCT_PICTURE
Product Picture
MANUID
NCN4-12GM60-B3B-C2-V1
DESCSHORT
Short Description
Inductive sensor NCN4-12GM60-B3B-C2-V1
EAN
4050143032280
MANUTYPEDESC
Manufacturer Type Description
NCN4-12GM60-B3B-C2-V1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
4 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
programmable/configurable
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
AS interface
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
stainless steel - 1.4305
BAD856005
Length of sensor
60 mm
BAD900004
Switch frequency
500.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.030
LENGTH
0.104
WIDTH
0.083
DEPTH
0.017
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices