Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN50-FP-Z2-P1 - Inductive Sensors
Bill of material
NCN50-FP-Z2-P1
PRODUCT_PICTURE
Product Picture
MANUID
NCN50-FP-Z2-P1
DESCSHORT
Short Description
Inductive sensor NCN50-FP-Z2-P1
EAN
4050143015481
MANUTYPEDESC
Manufacturer Type Description
NCN50-FP-Z2-P1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
50 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
80 mm
BAD899008
Design of control element
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
80 mm
BAD849004
Height of sensor
40 mm
BAD900004
Switch frequency
80.000 Hz
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.440
LENGTH
0.090
WIDTH
0.120
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices