Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NEB22-30GM60-E0-V1 - Inductive Sensors
Bill of material
NEB22-30GM60-E0-V1
PRODUCT_PICTURE
Product Picture
MANUID
NEB22-30GM60-E0-V1
DESCSHORT
Short Description
Inductive sensor NEB22-30GM60-E0-V1
EAN
4050143286652
MANUTYPEDESC
Manufacturer Type Description
NEB22-30GM60-E0-V1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
quasi-flush
BAD815006
Switching distance
22 mm
AAB504007
Housing coating
Chromium-plated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
30 mm
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Brass
BAD856005
Length of sensor
73.5 mm
BAD900004
Switch frequency
150.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.160
LENGTH
0.087
WIDTH
0.113
DEPTH
0.035
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices