Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-11-N-Y14235 - Inductive Sensors
Bill of material
NJ2-11-N-Y14235
PRODUCT_PICTURE
Product Picture
MANUID
NJ2-11-N-Y14235
DESCSHORT
Short Description
Inductive sensor NJ2-11-N-Y14235
EAN
4050143457748
MANUTYPEDESC
Manufacturer Type Description
NJ2-11-N-Y14235
AAS155001
Maximum operating ambient temperature
100.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
2 mm
BAD946007
Material of the active surface
Plastic
BAD899008
Design of control element
BAD826005
Diameter of sensor
11 mm
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
cylinder smooth
BAD856005
Length of sensor
31 mm
BAD900004
Switch frequency
3000.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.120
LENGTH
0.169
WIDTH
0.085
DEPTH
0.042
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices