Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ20-40-A2 - Inductive Sensors
Bill of material
NJ20-40-A2
PRODUCT_PICTURE
Product Picture
MANUID
NJ20-40-A2
DESCSHORT
Short Description
Inductive sensor NJ20-40-A2
EAN
4050143079278
MANUTYPEDESC
Manufacturer Type Description
NJ20-40-A2
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
20 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
antivalent
BAD826005
Diameter of sensor
40 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder smooth
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
95 mm
BAD900004
Switch frequency
100.000 Hz
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.170
LENGTH
0.070
WIDTH
0.108
DEPTH
0.053
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices