Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ4-12GK-SN-15M - Inductive Sensors
Bill of material
NJ4-12GK-SN-15M
PRODUCT_PICTURE
Product Picture
MANUID
NJ4-12GK-SN-15M
DESCSHORT
Short Description
Inductive sensor NJ4-12GK-SN-15M
EAN
4050143457809
MANUTYPEDESC
Manufacturer Type Description
NJ4-12GK-SN-15M
BAD947008
Material of the housings
Plastic
BAA038006
min. ambient temperature
-50 °C
BAD815006
Switching distance
4 mm
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
100.00 °C
BAD856005
Length of sensor
34 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.420
LENGTH
0.212
WIDTH
0.106
DEPTH
0.053
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices