Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ4-12GM50-WS-V12 - Inductive Sensors
Bill of material
NJ4-12GM50-WS-V12
PRODUCT_PICTURE
Product Picture
MANUID
NJ4-12GM50-WS-V12
DESCSHORT
Short Description
Inductive sensor NJ4-12GM50-WS-V12
EAN
4050143214488
MANUTYPEDESC
Manufacturer Type Description
NJ4-12GM50-WS-V12
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
4 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
AC
BAD899008
Design of control element
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
stainless steel - 1.4305
BAD856005
Length of sensor
50 mm
BAD900004
Switch frequency
20.000 Hz
BAD831010
Design of electrical connection
Connector 1/2 Inch
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.040
LENGTH
0.110
WIDTH
0.075
DEPTH
0.010
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices