Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ40+U1+N - Inductive sensor NJ40+U1+N
Bill of material
Inductive sensor NJ40+U1+N
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive sensor NJ40+U1+N
DESCRIPTION_LONG
Rated operating distance: 40 mm, Installation: non-flush, Switching function: Normally closed (NC), Output type: NAMUR, Nominal voltage: 8.2 V (Ri approx. 1 kΩ)
EAN
4050143009411
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
NJ40+U1+N
DELIVERY_TIME
3
PATTR14088137291951
Special features
Extended temperature range, ex sensor, high temperature
PATTR11068342895272
Type of installation
not flush
PATTR5476550507274
Output type
2-wire
PATTR683699647581
Switching frequency
80
PATTR21924271526736
Detection range
40
PATTR9852171589494
Sensing range
40
PATTR9848897215522
Type of voltage
DC
PATTR5208183255153
Switching function
Normally-closed (NC)
PATTR404848978316
Connection type
Terminal compartment
PATTR10212577245336
Output type
NAMUR
PATTR1380777321137
Operating voltage (min)
8.200
PATTR109441043847968
Operating voltage (max)
8.200
PATTR2648643044300
Degree of protection
IP68
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
100
PATTR3928310033674
Housing material
PBT
PATTR10552104486401
Housing length
128
PATTR9600207243654
Housing width
55
PATTR8980972615416
Housing height
55
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
ID
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices