Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ40-FP-SN-P1 - Inductive Sensors
Bill of material
NJ40-FP-SN-P1
PRODUCT_PICTURE
Product Picture
MANUID
NJ40-FP-SN-P1
DESCSHORT
Short Description
Inductive sensor NJ40-FP-SN-P1
EAN
4050143455126
MANUTYPEDESC
Manufacturer Type Description
NJ40-FP-SN-P1
BAD947008
Material of the housings
Plastic
BAA038006
min. ambient temperature
-40 °C
BAD815006
Switching distance
40 mm
BAD915006
Voltage type
DC
BAD823004
Width of sensor
80 mm
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
100.00 °C
BAD856005
Length of sensor
80 mm
BAD849004
Height of sensor
40 mm
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.430
LENGTH
0.188
WIDTH
0.094
DEPTH
0.047
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices