Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ6-22-N-G - Inductive Sensors
Bill of material
NJ6-22-N-G
PRODUCT_PICTURE
Product Picture
MANUID
NJ6-22-N-G
DESCSHORT
Short Description
Inductive sensor NJ6-22-N-G
EAN
4050143458158
MANUTYPEDESC
Manufacturer Type Description
NJ6-22-N-G
AAS155001
Maximum operating ambient temperature
100.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
6 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD899008
Design of control element
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
stainless steel - 1.4305
BAD856005
Length of sensor
35 mm
BAD900004
Switch frequency
2000.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.230
LENGTH
0.150
WIDTH
0.140
DEPTH
0.010
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices