Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB6-F104M-E2-C-FE-200MM-V1 - Inductive Sensors
Bill of material
NMB6-F104M-E2-C-FE-200MM-V1
PRODUCT_PICTURE
Product Picture
MANUID
NMB6-F104M-E2-C-FE-200MM-V1
DESCSHORT
Short Description
Inductive sensor NMB6-F104M-E2-C-FE-200MM-V1
EAN
4050143097326
MANUTYPEDESC
Manufacturer Type Description
NMB6-F104M-E2-C-FE-200MM-V1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
6 mm
AAB504007
Housing coating
Uncoated
BAD915006
Voltage type
DC
BAD823004
Width of sensor
20 mm
BAD899008
Design of control element
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAC461010
Housing material
stainless steel - 1.4305
BAD856005
Length of sensor
32 mm
BAD849004
Height of sensor
8 mm
BAD900004
Switch frequency
2.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.040
LENGTH
0.100
WIDTH
0.050
DEPTH
0.010
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices